Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | F2082070 |
Article group description | FIBRO 2082.70 grinded collar guidebush |
Material | Bronce permanent lubrication |
Item number | F20820700500000 |
Variantnumber name | 2082.70.050 |
Factory number | 208270 |
Brand name | FIBRO |
Discount group | PD038 |
Material | Bronze |
Dimension | 56 |
Flange diameter | 71 |
Length | 71 |
For column diameter | 50 |
https://www.nederland.bossard.com/en/machine-normal-parts-fibro/guide-elements/fibro-pillar-guide-bushes/f20820700500000