Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | F2960X72 |
Article group description | FIBRO 2960.72 guide plate |
Material | Bronce permanent lubrication |
Item number | F2960X721000150 |
Variantnumber name | 2960.72.100.150 |
Factory number | 296072 |
Brand name | FIBRO |
Discount group | PD038 |
Material | Bronze |
Number of holes | 6 |
Width x length | 100x150 |
Thickness | 5 |
Shape | D |
https://www.nederland.bossard.com/en/machine-normal-parts-fibro/guide-elements/fibro-guided-plates-with-graphite-lubrication/f2960x721000150