Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | F2022410 |
Article group description | FIBRO guide pillar with thread |
Material | Steel, 60 +3 HRC |
Item number | F20224100800450 |
Variantnumber name | 80 X 450 GRÜN |
Factory number | 202.24 |
Brand name | FIBRO |
Discount group | PD039 |
Material | Steel |
Tol.erance yellow * | 0» -2.5 |
Tolerance green * | -2.5»-5 |
Tolerance red * | -5» -8 |
Column diameter | 80 |
https://www.nederland.bossard.com/en/machine-normal-parts-fibro/guide-elements/fibro-guide-pillars/f20224100800450