Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | F2022019 |
Article group description | FIBRO guide pillar for big tools |
Material | Steel, 60 +3 HRC |
Item number | F20220191000355 |
Variantnumber name | 2022.19.100.355 |
ISO number | 9182-3 |
Factory number | 2022.19 |
Brand name | FIBRO |
Discount group | PD039 |
Material | Steel |
Hole diameter | 51 |
Column diameter | 100 |
https://www.nederland.bossard.com/en/machine-normal-parts-fibro/guide-elements/fibro-guide-pillars/f20220191000355