Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | F2021910 |
Article group description | FIBRO guide pillar |
Material | Steel, 60 +3 HRC |
Item number | F20219100300180 |
Variantnumber name | 30 X 180 GRUN |
ISO number | 9182-2 |
Factory number | 202.19 |
Brand name | FIBRO |
Discount group | PD039 |
Material | Steel |
Tol.erance yellow * | 0» -2 |
Tolerance green * | -2» -4 |
Tolerance red * | -4» -6 |
Column diameter | 30 |
https://www.nederland.bossard.com/en/machine-normal-parts-fibro/guide-elements/fibro-guide-pillars/f20219100300180