Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | F2072010 |
Article group description | FIBRO 2072.45.10 retainer clamps complete |
Material | Steel |
Item number | F20720100470000 |
Variantnumber name | 2072.47 |
Factory number | 2072 |
Brand name | FIBRO |
Discount group | PD038 |
Material | Steel |
Height | 13 |
Length x width | 24.6x18.9 |
Screws | M 8x20 |
Clamp depth | 6-6.3 |
https://www.nederland.bossard.com/en/machine-normal-parts-fibro/guide-elements/fibro-guide-accessories/f20720100470000