Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | F20691K0 |
Article group description | FIBRO 206.91 concertina shrouds |
Material | Polyamide |
Item number | F20691K00500080 |
Variantnumber name | 50 X 80 |
Factory number | 206.91 |
Brand name | FIBRO |
Discount group | PD039 |
Material | Plastic |
Maximum length | 110 |
Minimum length | 25 |
For column diameter | 50 |
https://www.nederland.bossard.com/en/machine-normal-parts-fibro/guide-elements/fibro-cage-accessories/f20691k00500080