Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | F2029210 |
Article group description | FIBRO 202.92 ball cage retainer |
Material | Steel |
Item number | F20292100631000 |
Variantnumber name | 92.1.063.ZK |
Factory number | 202.92 |
Brand name | FIBRO |
Discount group | PD039 |
Material | Steel |
Diameter | 63 |
Screw | M 8 |
https://www.nederland.bossard.com/en/machine-normal-parts-fibro/guide-elements/fibro-cage-accessories/f20292100631000