Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | F20671M0 |
Article group description | FIBRO ball retainer cages |
Material | Brass, hardened balls |
Item number | F20671M00250071 |
Variantnumber name | 25 X 71 |
Factory number | 206.71 |
Brand name | FIBRO |
Discount group | PD039 |
Material | Brass |
Quantity | 120/ 560 |
Ball diameter | 3 |
For column diameter | 25 |
https://www.nederland.bossard.com/en/machine-normal-parts-fibro/guide-elements/fibro-ball-cages-and-roller-cages/f20671m00250071