Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | F24600K0 |
Article group description | FIBROFLEX spring-system |
Material | Polyurethaan SH:80/90/95 |
Item number | F24600K05250025 |
Variantnumber name | 25X25 246.5 |
Factory number | 246 |
Brand name | FIBRO |
Discount group | PD039 |
Material | Plastic |
Type | Fibroflex |
Inside diameter | 10.5 |
Outside diameter | 25 |
Colour | Green |
Length | 25 |
Maximum diameter | 32 |
Max. spring force | 2550 |
Maximum deflection | 8.7 |
Kind | 80 Shore A |
https://www.nederland.bossard.com/en/machine-normal-parts-fibro/elastomer/fibroflex-springs/f24600k05250025