Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | F25100K0 |
Article group description | FIBROFLEX sheet/pad |
Material | Polyurethaan SH:80/90/95 |
Item number | F25100K05060252 |
Variantnumber name | 250X 250X6 S80 |
Factory number | 251 |
Brand name | FIBRO |
Discount group | PD039 |
Material | Plastic |
Type | Fibroflex |
Width x length | 250x 250 |
Thickness | 6 |
Colour | Green |
https://www.nederland.bossard.com/en/machine-normal-parts-fibro/elastomer/fibroflex-material/f25100k05060252