Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | F25100K0 |
Article group description | FIBROFLEX sheet/pad |
Material | Polyurethaan SH:80/90/95 |
Item number | F25100K05030505 |
Variantnumber name | 500X 500X3 S80 |
Factory number | 251 |
Brand name | FIBRO |
Discount group | PD039 |
Material | Plastic |
Type | Fibroflex |
Width x length | 500x 500 |
Thickness | 3 |
Colour | Green |
https://www.nederland.bossard.com/en/machine-normal-parts-fibro/elastomer/fibroflex-material/f25100k05030505