Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | F250X0K0 |
Article group description | FIBROFLEX U-profile |
Material | Polyurethaan SH:80/90/95 |
Item number | F250X0K05500550 |
Variantnumber name | 50X 50X500 80S |
Factory number | 250 |
Brand name | FIBRO |
Discount group | PD039 |
Material | Plastic |
Type | Fibroflex |
Dimension | 50x 50 |
Size of hole | 35x 20 |
Colour | Groen |
Length | 500 |
Kind | 80 Shore A |
https://www.nederland.bossard.com/en/machine-normal-parts-fibro/elastomer/fibroflex-material/f250x0k05500550