Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | F2445010 |
Article group description | FIBRO guide pin |
Material | Steel,C15 |
Item number | F24450100100020 |
Variantnumber name | 244.5.10.020 |
Factory number | 244.5 |
Brand name | FIBRO |
Discount group | PD039 |
Material | Steel |
Outside diameter | 10 |
Thread diameter | M 8 |
Thread length | 15 |
Width across flats | 5 |
https://www.nederland.bossard.com/en/machine-normal-parts-fibro/elastomer/fibroflex-accessories/f24450100100020