Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | F2014510 |
Article group description | FIBRO die set rect.work area |
Material | Steel St52-3 |
Item number | F20145103121865 |
Variantnumber name | 3120.1.865.2 |
ISO number | 11415 |
Factory number | 201045 |
Brand name | FIBRO |
Discount group | PD039 |
Material | Steel |
Dimension | 165 / 50 |
Thickness | 50 |
Size | 32 |
Height | 50 |
Length x width | 315 x 200 |
Total height | 224 |
Type | Ja |
Performance | Kogel |
https://www.nederland.bossard.com/en/machine-normal-parts-fibro/die-sets/fibro-steel-punch-housings/f20145103121865