Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 125B00M0 |
Article group description | Washers for hexagon bolts and nuts |
Material | Brass |
Item number | 125B00M00160000 |
Variantnumber name | 17X30 (M16) |
DIN number | 125B |
ISO number | 7090 |
Factory number | BN 562 |
Discount group | PD006 |
Material | Brass |
Finish | No finish |
For use in | M 16 |
Outside diameter | 30 |
Thickness | 3 |
Hole diameter | 17 |
https://www.nederland.bossard.com/en/fasteners-without-thread/washers-plain/washers-with-facet/125b00m00160000