Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 125B001Z |
Article group description | Washers for hexagon bolts and nuts |
Material | Steel, 140 HV, zinc plated |
Item number | 125B001Z0050000 |
Variantnumber name | 5,3X10 (M5) |
DIN number | 125B |
ISO number | 7090 |
Factory number | BN 721 |
Class | 140HV |
Discount group | PD001 |
Material | Steel |
Finish | Zinc plated |
For use in | M 5 |
Outside diameter | 10 |
Thickness | 1 |
Hole diameter | 5.3 |
https://www.nederland.bossard.com/en/fasteners-without-thread/washers-plain/washers-with-facet/125b001z0050000