Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 125B0010 |
Article group description | Washers for hexagon bolts and nuts |
Material | Steel, 140 HV |
Item number | 125B00100420000 |
Variantnumber name | 43X78 (M42) |
DIN number | 125B |
ISO number | 7090 |
Factory number | BN 720 |
Class | 140HV |
Discount group | PD001 |
Material | Steel |
Finish | No finish |
For use in | M 42 |
Outside diameter | 78 |
Thickness | 7 |
Hole diameter | 43 |
https://www.nederland.bossard.com/en/fasteners-without-thread/washers-plain/washers-with-facet/125b00100420000