Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 7092002Z |
Article group description | Plain washers Small series |
Material | Steel, 200 HV, zinc plated |
Item number | 7092002Z0030000 |
Variantnumber name | 3,2x6(M3) |
DIN number | 433 |
ISO number | 7092 |
Class | 200HV |
Discount group | PD001 |
Material | Steel |
Finish | Zinc plated |
For use in | M 3 |
Outside diameter | 6 |
Thickness | 0.5 |
Hole diameter | 3.2 |
https://www.nederland.bossard.com/en/fasteners-without-thread/washers-plain/washers-small/7092002z0030000