Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 7089002G |
Article group description | Plain washers Normal series |
Material | Steel, 200 HV, zincflake flZnnc480h |
Item number | 7089002G0100000 |
Variantnumber name | 10,5X20 (M10) |
DIN number | 125A |
ISO number | 7089 |
Factory number | BN 20734 |
Class | 200HV |
Discount group | PD001 |
Material | Steel |
Finish | Geomet/flZnnc480h |
For use in | M 10 |
Outside diameter | 20 |
Thickness | 2 |
Hole diameter | 10.5 |
https://www.nederland.bossard.com/en/fasteners-without-thread/washers-plain/washers-normal/7089002g0100000