Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 70890028 |
Article group description | Plain washers Normal series |
Material | Steel, 200 HV, Zinc plated yellow Cr6 free |
Item number | 708900280080000 |
Variantnumber name | 8,4 X 16 (M8) |
DIN number | 125A |
ISO number | 7089 |
Class | 200HV |
Discount group | PD001 |
Material | Steel |
Finish | Zinc plated yellow |
For use in | M 8 |
Outside diameter | 16 |
Thickness | 1.6 |
Hole diameter | 8.4 |
https://www.nederland.bossard.com/en/fasteners-without-thread/washers-plain/washers-normal/708900280080000