Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 125A00W0 |
Article group description | Washers for hex socket bolts and nuts |
Material | Fibre |
Item number | 125A00W00025002 |
Variantnumber name | 2,8X7X1,0(M2,5) |
DIN number | 125A |
ISO number | 7089 |
Discount group | PD007 |
Material | Plastic |
For use in | M 2.5 |
Outside diameter | 7.5 |
Thickness | 1-5 |
Hole diameter | 2.8 |
https://www.nederland.bossard.com/en/fasteners-without-thread/washers-plain/washers-normal/125a00w00025002