Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 125A00P1 |
Article group description | Washer for hex.bolts and nuts |
Material | PEEK light brown |
Item number | 125A00P10026000 |
Variantnumber name | 2,7X6 (M2,6) |
Factory number | 125A |
Discount group | PD007 |
Material | PEEK |
For use in | M 2.6 |
Outside diameter | 6 |
Thickness | 0.5 |
Hole diameter | 2.7 |
https://www.nederland.bossard.com/en/fasteners-without-thread/washers-plain/washers-normal/125a00p10026000