Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 125A00K0 |
Article group description | Washers for hex socket DIN 34815 |
Material | Polyamide 6.6 Selfcolor |
Item number | 125A00K00030000 |
Variantnumber name | 3,2X7 (M3) |
DIN number | 125A |
Factory number | 34815, BN 1074 |
Discount group | PD028 |
Material | Plastic |
For use in | M 3 |
Outside diameter | 7 |
Thickness | 0.5 |
Hole diameter | 3.2 |
https://www.nederland.bossard.com/en/fasteners-without-thread/washers-plain/washers-normal/125a00k00030000