Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 125A00A2 |
Article group description | Washers for hex socket bolts and nuts |
Material | Stainless steel A2 S/S 140 HV |
Item number | 125A00A20240000 |
Variantnumber name | 25X44 (M24) |
DIN number | 125A |
ISO number | 7089 |
Factory number | BN 670, BN 20730 |
Class | 140HV |
Discount group | PD008 |
Material | Stainless steel |
For use in | M 24 |
Outside diameter | 44 |
Thickness | 4 |
Hole diameter | 25 |
https://www.nederland.bossard.com/en/fasteners-without-thread/washers-plain/washers-normal/125a00a20240000