Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 125A0020 |
Article group description | Plain washers Normal series |
Material | Steel, 200 HV |
Item number | 125A00200025000 |
Variantnumber name | 2,7 X 6 (M2,5) |
DIN number | 125A |
ISO number | 7089 |
Factory number | BN 342 |
Class | 200HV |
Discount group | PD001 |
Material | Steel |
Finish | No finish |
For use in | M 2.5 |
Outside diameter | 6 |
Thickness | 0.5 |
Hole diameter | 2.7 |
https://www.nederland.bossard.com/en/fasteners-without-thread/washers-plain/washers-normal/125a00200025000