Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | CARR40A2 |
Article group description | Plain washers with extra large outer diameter 40 mm externally |
Material | Stainless steel A2 S/S |
Item number | CARR40A20060000 |
Variantnumber name | 6,4X40X1,5 (M6) |
Factory number | CARR40 |
Class | A2 |
Discount group | PD011 |
Material | Stainless steel |
For use in | M 6 |
Outside diameter | 40 |
Thickness | 1.5 |
Hole diameter | 6.4 |
https://www.nederland.bossard.com/en/fasteners-without-thread/washers-plain/washers-large/carr40a20060000