Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | CARR251Z |
Article group description | Plain washers with extra large outer diameter 25 mm externally |
Material | Steel,zinc plated |
Item number | CARR251Z0040001 |
Variantnumber name | 4,3X25X1,25(M4) |
Factory number | CARR25 |
Discount group | PD007 |
Material | Steel |
Finish | Zinc plated |
For use in | M 4 |
Outside diameter | 25 |
Thickness | 1.25 |
Hole diameter | 4.3 |
https://www.nederland.bossard.com/en/fasteners-without-thread/washers-plain/washers-large/carr251z0040001