Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | CARR201Z |
Article group description | Plain washers with extra large outer diameter 20 mm externally |
Material | Steel,zinc plated |
Item number | CARR201Z0060002 |
Variantnumber name | 6,4X20X1,25(M6) |
Factory number | CARR20, BN 732 |
Discount group | PD007 |
Material | Steel |
Finish | Zinc plated |
For use in | M 6 |
Outside diameter | 20 |
Thickness | 1.25 |
Hole diameter | 6.4 |
https://www.nederland.bossard.com/en/fasteners-without-thread/washers-plain/washers-large/carr201z0060002