Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 709300A3 |
Article group description | Plain washers Large series |
Material | Stainless steel A2 S/S 200 HV |
Item number | 709300A30060000 |
Variantnumber name | 6,4X18(M6) |
DIN number | 9021 |
ISO number | 7093 |
Class | 200HV |
Discount group | PD011 |
Material | Stainless steel |
For use in | M 6 |
Outside diameter | 18 |
Thickness | 1.6 |
Hole diameter | 6.4 |
https://www.nederland.bossard.com/en/fasteners-without-thread/washers-plain/washers-large/709300a30060000