Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 434000A4 |
Article group description | Square taper washers for U-sections gradient 8% |
Material | Stainless steel A4 S/S |
Item number | 434000A40160000 |
Variantnumber name | 17,5 X 32 X 36 |
DIN number | 434 |
Class | A4 |
Discount group | PD011 |
Material | Stainless steel |
For use in | M 16 |
Width | 32 |
Thickness | 4.4 |
Hole diameter | 17.5 |
Greatest thickness | 5.9 |
Length | 36 |
https://www.nederland.bossard.com/en/fasteners-without-thread/washers-plain/square-taper-washers/434000a40160000