Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 4340001Z |
Article group description | Square taper washers for U-sections gradient 8% |
Material | Steel, 100-250 HV, zinc plated |
Item number | 4340001Z0080000 |
Variantnumber name | 9 X 4KT-22 |
DIN number | 434 |
Factory number | BN 754 |
Discount group | PD007 |
Material | Steel |
Finish | Zinc plated |
For use in | M 8 |
Width | 22 |
Thickness | 2.9 |
Hole diameter | 9 |
Greatest thickness | 3.8 |
Length | 22 |
https://www.nederland.bossard.com/en/fasteners-without-thread/washers-plain/square-taper-washers/4340001z0080000