Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 7349001Z |
Article group description | Washers for bolts with spring pins (published 07/74) |
Material | Steel, 200 HV, zinc plated |
Item number | 7349001Z0120000 |
Variantnumber name | 13X30 (M12) |
DIN number | 7349 |
Factory number | BN 733 |
Class | 200HV |
Discount group | PD007 |
Material | Steel |
Finish | Zinc plated |
For use in | M 12 |
Outside diameter | 30 |
Thickness | 6 |
Hole diameter | 13 |
https://www.nederland.bossard.com/en/fasteners-without-thread/washers-plain/plain-washers-chamfered-heavy/7349001z0120000