Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 73490010 |
Article group description | Washers for bolts with spring pins (published 07/74) |
Material | Steel, 200 HV |
Item number | 734900100050000 |
Variantnumber name | 5,3X15 (M5) |
DIN number | 7349 |
Class | 200HV |
Discount group | PD007 |
Material | Steel |
Finish | No finish |
For use in | M 5 |
Outside diameter | 15 |
Thickness | 2 |
Hole diameter | 5.3 |
https://www.nederland.bossard.com/en/fasteners-without-thread/washers-plain/plain-washers-chamfered-heavy/734900100050000