Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 127B00A2 |
Article group description | Single coil spring washers for hex socket with smooth ends |
Material | Stainless steel A2 S/S |
Item number | 127B00A20035000 |
Variantnumber name | 3,6 |
DIN number | 127B |
Factory number | BN 672 |
Class | A2 |
Discount group | PD011 |
Material | Stainless steel |
For use in | M 3.5 |
Width | 1.3 |
Outside diameter | 6.7 |
Hole diameter | 3.6 |
Material thickness | 0.8 |
https://www.nederland.bossard.com/en/fasteners-without-thread/spring-washers/wahsers-single-coil-spring-for-hex-head/127b00a20035000