Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 128A0010 |
Article group description | Spring washers curved |
Material | Springsteel |
Item number | 128A00100270000 |
Variantnumber name | 27,5 |
DIN number | 128A |
Factory number | BN 768 |
Discount group | PD007 |
Material | Spring steel |
Finish | No finish |
For use in | M 27 |
Width | 7 |
Outside diameter | 43 |
Hole diameter | 27.5 |
Material thickness | 4 |
https://www.nederland.bossard.com/en/fasteners-without-thread/spring-washers/spring-washers-curved-din-128a/128a00100270000