Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 20932010 |
Article group description | Disc springs according to manufacturer specifications hole 20,4 |
Material | Springsteel 51CrV4 |
Item number | 209320100600250 |
Variantnumber name | 60 X20,5X2,5 |
Factory number | 2093F |
Class | 51CrV4 |
Discount group | PD025 |
Material | Spring steel |
Finish | No finish |
Inner diameter H12 | 20.5 |
Outer diameter h12 | 60 |
F in N at 0.15xho | 1900 |
F in N at 0.45xho | 4945 |
F in N at 0.75xho | 7296 |
Material thickness | 2.5 |
Total height | 4.3 |
Spring compression ho | 1.8 |
https://www.nederland.bossard.com/en/fasteners-without-thread/spring-washers/disc-springs-according-to-manufacturer-specs/209320100600250