Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 209308A2 |
Article group description | Disc springs according to manufacturer specifications hole 8,2 |
Material | Stainless steel 1.4310 |
Item number | 209308A20230100 |
Variantnumber name | 23 X 8,2X1 |
Factory number | 2093F |
Class | A1 |
Discount group | PD011 |
Material | Stainless steel |
Inner diameter H12 | 8.2 |
Outer diameter h12 | 23 |
Material thickness | 1 |
https://www.nederland.bossard.com/en/fasteners-without-thread/spring-washers/disc-springs-according-to-manufacturer-specs/209308a20230100