Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 20930810 |
Article group description | Disc springs according to manufacturer specifications hole 8,2 |
Material | Springsteel CS70 |
Item number | 209308100230150 |
Variantnumber name | 23 X 8,2X1,5 |
Factory number | 2093F |
Class | CS70 |
Discount group | PD025 |
Material | Spring steel |
Finish | No finish |
Inner diameter H12 | 8.2 |
Outer diameter h12 | 23 |
F in N at 0.15xho | 600 |
F in N at 0.45xho | 1750 |
F in N at 0.75xho | 2830 |
Material thickness | 1.5 |
Total height | 2 |
Spring compression ho | 0.5 |
https://www.nederland.bossard.com/en/fasteners-without-thread/spring-washers/disc-springs-according-to-manufacturer-specs/209308100230150