Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 2093C010 |
Article group description | Disc springs, light |
Material | Springsteel 51CrV4 (CS70 till thickness 1.25) |
Item number | 2093C0100125000 |
Variantnumber name | 12,5X 6,2X0,35+ |
DIN number | 2093C |
Factory number | BN 1375 |
Class | CS70 |
Discount group | PD025 |
Material | Spring steel |
Finish | No finish |
Inner diameter H12 | 6.2 |
Outer diameter h12 | 12.5 |
F in N at 0.15xho | 55 |
F in N at 0.45xho | 123 |
F in N at 0.75xho | 151 |
Material thickness | 0.35 |
Total height | 0.8 |
Spring compression ho | 0.45 |
https://www.nederland.bossard.com/en/fasteners-without-thread/spring-washers/disc-spring-to-din/2093c0100125000