Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 2093B010 |
Article group description | Disc springs, medium series |
Material | Springsteel 51CrV4 (CS70 till thickness 1.25) |
Item number | 2093B0100250000 |
Variantnumber name | 25 X12,2X0,9 + |
DIN number | 2093B |
Factory number | BN 805 |
Class | 51CrV4 |
Discount group | PD025 |
Material | Spring steel |
Finish | No finish |
Inner diameter H12 | 12.2 |
Outer diameter h12 | 25 |
F in N at 0.15xho | 233 |
F in N at 0.45xho | 595 |
F in N at 0.75xho | 862 |
Material thickness | 0.9 |
Total height | 1.6 |
Spring compression ho | 0.7 |
https://www.nederland.bossard.com/en/fasteners-without-thread/spring-washers/disc-spring-to-din/2093b0100250000