Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 137B00A2 |
Article group description | Wave spring washers for socket |
Material | Stainless steel A2 S/S |
Item number | 137B00A20060000 |
Variantnumber name | 6,4 X 12 |
DIN number | 137B |
Factory number | BN 678 |
Class | A2 |
Discount group | PD011 |
Material | Stainless steel |
For use in | M 6 |
Outside diameter | 12 |
Hole diameter | 6.4 |
Material thickness | 0.5 |
https://www.nederland.bossard.com/en/fasteners-without-thread/spring-washers/curved-spring-washers-din-137ab/137b00a20060000