Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | KONTRGA2 |
Article group description | Contact washers serrated |
Material | Stainless steel A1 (1.4310) |
Item number | KONTRGA20080000 |
Variantnumber name | 8,2 X 16 X 1,4 |
Factory number | KONTRG |
Class | A1 |
Discount group | PD011 |
Material | Stainless steel |
For use in | M 8 |
Outside diameter | 16 |
Hole diameter | 8.2 |
Height | 2.3 |
Material thickness | 1.4 |
https://www.nederland.bossard.com/en/fasteners-without-thread/spring-washers/conical-spring-washers-and-contact-washers/kontrga20080000