Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | KONTRG17 |
Article group description | Contact washers serrated |
Material | Springsteel, zinc plated thick passivation |
Item number | KONTRG170040000 |
Variantnumber name | 4,1 X 8 X 0,8 |
Factory number | KONTRG, BN 20192 |
Discount group | PD007 |
Material | Spring steel |
Finish | Zinc plated Thick pass DISP |
For use in | M 4 |
Outside diameter | 8 |
Hole diameter | 4.1 |
Height | 1.15 |
Material thickness | 0.8 |
https://www.nederland.bossard.com/en/fasteners-without-thread/spring-washers/conical-spring-washers-and-contact-washers/kontrg170040000