Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 679600A4 |
Article group description | Conical spring washers |
Material | Stainless steel A4 S/S |
Item number | 679600A40060000 |
Variantnumber name | 6,4 X 14 |
DIN number | 6796 |
Class | A4 |
Discount group | PD011 |
Material | Stainless steel |
For use in | M 6 |
Outside diameter | 14 |
Hole diameter | 6.4 |
Material thickness | 1.5 |
https://www.nederland.bossard.com/en/fasteners-without-thread/spring-washers/conical-spring-washers-and-contact-washers/679600a40060000