Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 679600A2 |
Article group description | Conical spring washers |
Material | Stainless steel A2 S/S |
Item number | 679600A20020000 |
Variantnumber name | 2,2 X 5 |
DIN number | 6796 |
Factory number | BN 2312 |
Class | A2 |
Discount group | PD011 |
Material | Stainless steel |
For use in | M 2 |
Outside diameter | 5 |
Hole diameter | 2.2 |
Material thickness | 0.4 |
https://www.nederland.bossard.com/en/fasteners-without-thread/spring-washers/conical-spring-washers-and-contact-washers/679600a20020000