Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 67960010 |
Article group description | Conical spring washers |
Material | Springsteel 420-490 HV |
Item number | 679600100040000 |
Variantnumber name | 4,3 X 9 |
DIN number | 6796 |
Factory number | BN 1374 |
Discount group | PD007 |
Material | Spring steel |
Finish | No finish |
For use in | M 4 |
Outside diameter | 9 |
Hole diameter | 4.3 |
Material thickness | 1 |
https://www.nederland.bossard.com/en/fasteners-without-thread/spring-washers/conical-spring-washers-and-contact-washers/679600100040000