Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 14710010 |
Article group description | Fluted pins, taper grooved |
Material | Steel, 9SMnPb28 |
Item number | 147100100060010 |
Variantnumber name | 6 X 10 |
DIN number | 1471 |
ISO number | 8744 |
Factory number | BN 882 |
Discount group | PD007 |
Material | Steel |
Finish | No finish |
Diameter | 6h11 |
Length | 10 |
Maximum diameter | 6.000 |
Minimum diameter | 5.925 |
https://www.nederland.bossard.com/en/fasteners-without-thread/pins-spring-pins-rivets-keys/taper-pins/147100100060010