Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 73430010 |
Article group description | SPIROL spring pins, medium |
Material | Springsteel 420-545 HV 30 |
Item number | 734300100035012 |
Variantnumber name | 3,5 X 12 |
DIN number | 7343 |
ISO number | 8750 |
Factory number | BN 874 |
Brand name | SPIROL |
Discount group | PD025 |
Material | Spring steel |
Finish | No finish |
Diameter | 3.5 |
Material thickness | 0.29 |
Maximum diameter | 3.84 |
Minimum diameter | 3.67 |
Total length | 12 |
https://www.nederland.bossard.com/en/fasteners-without-thread/pins-spring-pins-rivets-keys/spring-pins-and-spiral-spring-pins/734300100035012