Since1831
Specialist in fasteners and tools
100,000 products in our range
Tailor-made solutions
Article group | 1481001Z |
Article group description | Slotted spring pins heavy |
Material | Springst.420-560 HV30 zi.plat. |
Item number | 1481001Z0050024 |
Variantnumber name | 5 X 24 |
DIN number | 1481 |
ISO number | 8752 |
Discount group | PD007 |
Material | Spring steel |
Finish | Zinc plated |
Diameter | 5 |
Material thickness | 1 |
Maximum diameter | 5.6 |
Minimum diameter | 5.4 |
Application | 3 |
Total length | 24 |
https://www.nederland.bossard.com/en/fasteners-without-thread/pins-spring-pins-rivets-keys/spring-pins-and-spiral-spring-pins/1481001z0050024